Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Locking plate
DIN
DIN 5406
Main material
steel
Surface finish body
bright
Steel code
1.0503
B=Width
6
D=diameter
45
D1
69
D2
56
E
6
F
42,5
S
1,25

Description

Material
Steel.

Stainless steel A2.
Version
Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note
DIN 5406 locking plates are used to secure the DIN 981 slotted round nuts. To use the locking plates, a keyway must be cut into the screw thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought