ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Hexagon Nut
Thread type
right-hand thread
Version 1
low form
Version 2
RH thread
Product type
nut
DIN Standard
DIN 439
ISO standard
4035
Body material
steel
Body surface finish
galvanised
D=Thread
M06
G=thread / for thread
M6
H=Height
3,2
SE1=Sorting level_1
1
SW=Key width
10
E
11,05
Fastening type
hex head

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought