Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon Nut
Product type
nut
DIN Standard
DIN 934
Body material
steel
Body surface finish
galvanised
D=Thread
M16
G=thread / for thread
M16
H=Height
13
SW=Key width
24
E
26,76
Fastening type
hex head
Grade
10
Grade
10

Description

Material
Steel.
Version
Steel grade 8, bright or electro zinc-plated.
Steel grade 10, bright or electro zinc-plated.
Steel grade 12, bright.
Note
The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought