Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Hexagon Head Bolt
Version 1
tapped through thread
Product type
screw
DIN
DIN 933
Main material
steel
Surface finish body
galvanised
B=Thread length
50
D=Thread
M12
G=thread / for thread
M12
L=Length
50
SW=key width
19
E
21,1
Grade
8.8
K
7,5
Kind of fastening
hex head
RoHS
true

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought