Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon Head Bolt
Version 1
tapped through thread
Product type
screw
DIN Standard
DIN 933
ISO standard
4017
Body material
stainless steel A4
Body surface finish
bright
D=Thread
M16
L=Length
35
SW=Key width
24
E
26,75
Fastening type
hex head
Grade
70
Grade
70
K
10

Description

Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought