{"product":{"productId":"agid.18394","price":0.13,"name":"Conical spring washers DIN 6796"},"currency":"EUR"}
Material
Spring steel
Version
Hardened, bright, oiled or mechanically galvanised.
Show more
Show less
Description
Material
Spring steel
Version
Hardened, bright, oiled or mechanically galvanised.
Note
The special shape (formed like a disc spring) enables the conical spring washer to achieve a high spring effect. The spring force resulting from the flattening load washer amounts to 70–90% of the corresponding contact pressure of a screw of grade 8.8–10.9.
Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.