ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Circlip
Version 1
for shafts
Product type
ring
DIN Standard
DIN 471
Body material
stainless steel
Body surface finish
bright
Steel code
1.4122
D1=For diameter
12
H=Height
1
A
3,3
B
1,8
D2
11,5
D3
11
D4
19
D5
1,7
M
1,1

Description

Material
Spring steel or 1.4122 stainless steel.
Version
Phosphated spring steel.
Bright stainless steel.
Note
DIN 471 circlips are retaining rings mounted in a groove on a shaft OD. They withstand high axial forces between machine elements (e.g. bearings) and the groove in which the ring is mounted.
Drawing reference
1) installation space
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought