Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Shaft collar steel.
Grub screw steel or stainless steel A2.
Version
Form A:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw, steel grade 15H, bright or electro zinc-plated, blue passivated.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Note
Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)

According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Drawing reference
1) Second grub screw from D1 ≥ 75

Other customers also bought