07120
Grub screws with thrust point DIN 6332
-
GRUB SCREW WITH THRUST POINT DIN6332 D1=M06X24, L1=30, STEELItem No. 07120-06X30
- Body material
- steel
- D1=Thread
- M06
- L=Thread length
- 24
from €0.70plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M06X29, L1=35, STEELItem No. 07120-06X35
- Body material
- steel
- D1=Thread
- M06
- L=Thread length
- 29
from €0.70plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M06X34, L1=40, STEELItem No. 07120-06X40
- Body material
- steel
- D1=Thread
- M06
- L=Thread length
- 34
from €0.72plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M06X44, L1=50, STEELItem No. 07120-06X50
- Body material
- steel
- D1=Thread
- M06
- L=Thread length
- 44
from €0.73plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M08X27,5, L1=35, STEELItem No. 07120-08X35
- Body material
- steel
- D1=Thread
- M08
- L=Thread length
- 27,5
from €0.76plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M08X32,5, L1=40, STEELItem No. 07120-08X40
- Body material
- steel
- D1=Thread
- M08
- L=Thread length
- 32,5
from €0.78plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M08X37,5, L1=45, STEELItem No. 07120-08X45
- Body material
- steel
- D1=Thread
- M08
- L=Thread length
- 37,5
from €0.85plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M08X42,5, L1=50, STEELItem No. 07120-08X50
- Body material
- steel
- D1=Thread
- M08
- L=Thread length
- 42,5
from €0.87plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M08X52,5, L1=60, STEELItem No. 07120-08X60
- Body material
- steel
- D1=Thread
- M08
- L=Thread length
- 52,5
from €0.95plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M10X41, L1=50, STEELItem No. 07120-10X50
- Body material
- steel
- D1=Thread
- M10
- L=Thread length
- 41
from €1.12plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M10X46, L1=55, STEELItem No. 07120-10X55
- Body material
- steel
- D1=Thread
- M10
- L=Thread length
- 46
from €1.13plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M10X51, L1=60, STEELItem No. 07120-10X60
- Body material
- steel
- D1=Thread
- M10
- L=Thread length
- 51
from €1.15plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M10X56, L1=65, STEELItem No. 07120-10X65
- Body material
- steel
- D1=Thread
- M10
- L=Thread length
- 56
from €1.21plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M10X71, L1=80, STEELItem No. 07120-10X80
- Body material
- steel
- D1=Thread
- M10
- L=Thread length
- 71
from €1.34plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M12X50, L1=60, STEELItem No. 07120-12X60
- Body material
- steel
- D1=Thread
- M12
- L=Thread length
- 50
from €1.46plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M12X55, L1=65, STEELItem No. 07120-12X65
- Body material
- steel
- D1=Thread
- M12
- L=Thread length
- 55
from €1.47plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M12X60, L1=70, STEELItem No. 07120-12X70
- Body material
- steel
- D1=Thread
- M12
- L=Thread length
- 60
from €1.59plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M12X70, L1=80, STEELItem No. 07120-12X80
- Body material
- steel
- D1=Thread
- M12
- L=Thread length
- 70
from €1.64plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M12X90, L1=100, STEELItem No. 07120-12X100
- Body material
- steel
- D1=Thread
- M12
- L=Thread length
- 90
from €1.83plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT D1=M14X48, L1=60, STEELItem No. 07120-14X60
- Body material
- steel
- D1=Thread
- M14
- L=Thread length
- 48
from €6.59plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT D1=M14X68, L1=80, STEELItem No. 07120-14X80
- Body material
- steel
- D1=Thread
- M14
- L=Thread length
- 68
from €6.59plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT D1=M14X88, L1=100, STEELItem No. 07120-14X100
- Body material
- steel
- D1=Thread
- M14
- L=Thread length
- 88
from €6.59plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M16X53, L1=65, STEELItem No. 07120-16X65
- Body material
- steel
- D1=Thread
- M16
- L=Thread length
- 53
from €2.29plus sales taxplus shipping costsMore details -
GRUB SCREW WITH THRUST POINT DIN6332 D1=M16X58, L1=70, STEELItem No. 07120-16X70
- Body material
- steel
- D1=Thread
- M16
- L=Thread length
- 58
from €2.38plus sales taxplus shipping costsMore details
Description
Material
Steel or stainless steel.
Version
Steel: thrust point case-hardened, black.
Stainless steel: bright.
Stainless steel: bright.
Note
The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.
Drawing reference
1) snap ring
Please log in to download CAD drawings.