Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grub screw
Version 1
with thrust point
DIN
similar to DIN 6332
Main material
steel
D1=Thread
M12
L1= length
100
L=thread length
90
D2
8
D3
7,2
L2
10
L3
4,5
L5
4,5
UNSPSC Code
31161508
~ Battery relevance?
no
~ CE relevance?
no
~ CP65 substance 1 CAS-No.
no CAS-No.
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
soots, tars, and mineral oils
~ CP65 substance cancer&reprod.
lead and lead compounds
~ CP65 warning required?
Yes
~ Conflict Minerals status
no intentional 3TG
~ Dual-Use No.
not listed
~ Magnet relevance?
no
~ PFAS free?
yes
~ REACH SVHC 2 CAS-No.
7439-92-1
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH SVHC-free?
yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
no
~ TSCA conformity
yes
~ TSCA version
02/2025
~ WEEE-No.
no electrics

Description

Material
Steel or stainless steel.
Version
Steel: thrust point case-hardened, black.
Stainless steel: bright.
Note
The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.
Drawing reference
1) snap ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought