Grub Screw
with thrust point
stainless steel
- Is used together with thrust plate K0392 for clamping
- Material: steel or stainless steel
- Different thread sizes
€1.12
plus sales tax
Added to your shopping cart
Designation
Grub Screw
Version 1
with thrust point
DIN Standard
similar to DIN 6332
Body material
stainless steel
D1=Thread
M06
L1=Length
40
L=Thread length
34
D2
4,5
D3
4
L2
6
L3
2,5
L5
2,2
Description
Material
Steel or stainless steel.
Version
Steel: thrust point case-hardened, black.
Stainless steel: bright.
Stainless steel: bright.
Note
The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.
Drawing reference
1) snap ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.