{"product":{"productId":"agid.18614","price":80.25,"name":"Swivel hooks grade 10"},"currency":"EUR"}
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Show more
Show less
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
Fitted with smooth-running plain bearings. Not suitable for swivelling while under load.
When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.
The swivel hooks correspond to the Machinery Directive and are BG certified (H stamp).
When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.
The swivel hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.