Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Latch forged and galvanised.
Note
Slip hooks with forged latch.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Drawing reference
Form A: eye hook.
Form B: clevis hook.

Other customers also bought