{"product":{"productId":"agid.28270","price":0.62,"name":"Hose clips, steel (W1) DIN 3017-1 strap width 9 mm and 12 mm"},"currency":"EUR"}
Material
Strap and housing steel (W1).
Steel screw.
Steel screw.
Version
Strap and housing bright zinc-plated (strap from D=32-50 galvanised).
Screw bright zinc-plated, trivalent blue passivated.
Screw bright zinc-plated, trivalent blue passivated.
Show more
Show less
Description
Material
Strap and housing steel (W1).
Steel screw.
Steel screw.
Version
Strap and housing bright zinc-plated (strap from D=32-50 galvanised).
Screw bright zinc-plated, trivalent blue passivated.
Screw bright zinc-plated, trivalent blue passivated.
Note
DIN 3017-1 Form A hose clips are multi-sector hose clips with a very large clamping range, used for fastening smooth hoses.
Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.
Screw head: Hex 7 AF with slit and cross.
Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.
Screw head: Hex 7 AF with slit and cross.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.