{"product":{"productId":"agid.3639","price":14.34,"name":"Tension levers, flat, internal thread"},"currency":"EUR"}
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
Show more
Show less
Tension levers, flat, internal thread, 0°
from
€14.34
plus sales tax
plus shipping costs
Tension levers, flat, internal thread, 15°
from
€16.18
plus sales tax
plus shipping costs
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.