{"product":{"productId":"agid.16558","price":1.79,"name":"Wing grips, plastic, threaded insert brass or steel, with internal thread"},"currency":"EUR"}
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Temperature resistance from -50 °C to 130 °C
- Different thread sizes
Description
Material
Grip: polyamide, glass bead reinforced.
Bush: brass or steel.
Bush: brass or steel.
Version
Steel galvanised.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.