Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material

Legs glass-bead reinforced thermoplastic.

Grip stainless steel 1.4301.

Inserts stainless steel 1.4305.

Version
Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note
Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference
Form A: screw head insert
Form B: threaded insert

1) Screw head insert (A) or threaded insert (B).

Other customers also bought