{"product":{"productId":"agid.20052","price":4.73,"name":"Pull handles, high temperature resistant plastic, mounted from front or rear"},"currency":"EUR"}
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Version
black.
Show more
Show less
Description
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Version
black.
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Temperature range
Continuous operating temperature acc. to IEC 216 max. 150°C - 160°C.
Temporary operating temperature max. 250°C.
Temporary operating temperature max. 250°C.
Assembly
From the front or rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.