Pull Handle
resistant to high temperatures
polyphtalamide
black grey RAL 7021
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Large volume and pleasant haptics
- Mounted: from the rear
- Grip material: thermoplastic PPA, permanent operating temperature max. 160 °C
Sales unit
€17.77
plus sales tax
Added to your shopping cart
Designation
Pull Handle
Form
B
Version 1
resistant to high temperatures
Body material
polyphtalamide
Component material
stainless steel
Body colour
black grey RAL 7021
A=Hole spacing
140
D=Fastening hole
M08
F=Load capacity (N)
1000
L=Length
170
Assembly
from the rear
B
24
C
15,4
Form definition
with internal thread
H
46,5
Pull handle cross section
ergonomic
S
28
T
12
Description
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Bush, stainless steel.
Bush, stainless steel.
Version
Black.
Note
This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Temperature range
Continuous operating temperature acc. to IEC 216 max. 160 °C.
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.