Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Star grip
Form
K
Thread type
internal thread
DIN
similar to DIN 6336
Main material
thermoplastic
Component material
steel
Main colour
black
Surface finish component
blue-passivated
D1=Outside diameter
25
D=Thread
M5
H=Height
16
T=thread depth
10
Colour Cap
colza yellow RAL 1021
D8
12
H3
8

Description

Material
Black thermoplastic, bush in steel
Version
Bush trivalent blue passivated.
On request
Other colours or designs, such as company logo.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought