Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Star grip
Thread type
external thread
Size
1
Version 1
with safety function
Main material
thermoplastic
Component material
steel
Main colour
jet black RAL 9005
Surface finish component
blue-passivated
D1=Outside diameter
32
D=Thread
M4
H=Height
25
L=thread length
40
D2
10
D8
14
H1
5
H4
22,1
No. of teeth
12
RoHS
true

Description

Product description
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material
Star grip and insert made from reinforced thermoplastic.
Screw steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Advantages
Protection against accidental opening or closing.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought