{"product":{"productId":"agid.3390","price":0.38,"name":"Palm grips similar to DIN 6335"},"currency":"EUR"}
Material
Black thermoset PF 31.
Bush and screw galvanised steel.
Bush and screw galvanised steel.
Version
High-gloss polished.
Show more
Show less
Palm grips, similar to DIN 6335, Form E with protruding steel bush
from
€2.12
plus sales tax
plus shipping costs
Palm grips similar to DIN 6335, Form G with blind hole
from
€0.38
plus sales tax
plus shipping costs
Palm grips, similar to DIN 6335, Form K with tapped bush
from
€0.49
plus sales tax
plus shipping costs
Palm grips, similar to DIN 6335, Form L with external thread
from
€0.60
plus sales tax
plus shipping costs
Description
Material
Black thermoset PF 31.
Bush and screw galvanised steel.
Bush and screw galvanised steel.
Version
High-gloss polished.
Drawing reference
Form E: projecting steel bush
Form G: blind hole
Form K: tapped bush
Form L: external thread
Form G: blind hole
Form K: tapped bush
Form L: external thread