{"product":{"productId":"agid.3503","price":1.77,"name":"Knurled knobs"},"currency":"EUR"}
Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Knurled knobs Form D, with tapped bush, without cap
from
€1.77
plus sales tax
plus shipping costs
Knurled knobs Form K, with tapped bush, with cap
from
€1.87
plus sales tax
plus shipping costs
Knurled knobs Form E, with reamed bush, without cap
from
€1.85
plus sales tax
plus shipping costs
Knurled knobs Form H, with reamed bush, with cap
from
€2.00
plus sales tax
plus shipping costs
Knurled knobs Form L, with external thread
from
€1.81
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Drawing reference
Form D: tapped bush without cap
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread