{"product":{"productId":"agid.18433","price":0.49,"name":"Knurled knobs for screws with hex head, Form A"},"currency":"EUR"}
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Especially for use with ISO 4014 screws
- Colours: black and orange
Description
Material
Thermoplastic.
Version
Black or orange.
Note
Suitable screws ISO 4014.
Δ add the desired colour code here
Δ add the desired colour code here
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.