Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Note
Form A:
Push button 1 (changer)
Push button 2 (closer)
2 LED's
Plug 8 pin

Form B:
Emergency stop (2 opener)
Push button 1 (changer)
Push button 2 (closer)
2 LED's
Plug 12 pin
Technical Data
See downloads, Technical Information
Connection type: M12x1 8 or 12 pin plug.

Rating: IP54 when connector is screwed on.
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs 06980.
Connector bush M12x1, with screw lock 80150-10.

Other customers also bought