Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Note
Form A:
Push button (changer)
2 LED'S
Plug 8 pin

Form B:
Emergency stop (2 opener)
Push button (changer)
2 LED'S
Plug 12 pin
Technical Data
See downloads, Technical Information
Connection type: M12x1 8 or 12 pin plug.

Rating: IP54 when connector is screwed on.
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs 06980.
Connector bush M12x1, with screw lock 80150-10.

Other customers also bought