Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.

Form A:
Connector with 8 pin plug in the screw face of the grip leg

Form B:
Connection cable from the screw face of the grip leg.
Technical Data
See downloads, Technical Information
Connection type: M12x1 8 pole plug or 5 m cable
Rating: IP54 (for Form A with plug screwed on).
Assembly
From the rear.
Drawing reference
Form A: with plug
Form B: with cable
Accessory
For Form A:
Connector bush M12x1 with screw lock 80150-10

Other customers also bought