Crank Handle
reamed hole with slot
thermoplastic
black grey
- For long adjustment travel
- Application sectors: machine, plant, equipment construction and measuring devices
- The NOVO grip product range represents an attractive design and an easy-to-grip form
- Axial and radial fastening options
- Version: with keyway
Sales unit
€54.64
plus sales tax
Added to your shopping cart
Designation
Crank Handle
Form
C
Size
2
Version 1
reamed hole with slot
Version 2
with transverse bore
Product type
folding grip
Body material
thermoplastic
Component material
stainless steel
Body colour
black grey
A=Centre distance
100
D2=Fastening hole
10
D7=Thread
M06
H1=Handle height
59,5
H=Height
105,2
L=Length
129
A
100
B3
3
D
29
Form definition
with fold-down grip
H2
35,5
H3
13
H4
7,5
L2
15,7
PL NOVOgrip
TRUE
T
11,4
Description
Material
Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.
Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.