Online: Standard delivery free of shipping costs over €100
EN
Choose your language
6 Hits

Description

Material
Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Version
Steel parts black oxidised.
Note
The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, clamp lever colours and thrust pin types as well as special versions.
Dimension “H1” available in other lengths at extra cost.
Drawing reference
Form A: brass thrust pin
Form B: POM thrust pin
Form C: with ball
Form D: with flattened ball
Form E: with point
Form F: with half-dog point

Other customers also bought