Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material

Handle die-cast zinc DIN EN 12844.

Steel parts and cap 1.4305 stainless steel.

Version
Handle, powder-coated.
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753

Other customers also bought