{"product":{"productId":"agid.17295","price":30.09,"name":"Toggle clamps variable vertical with horizontal foot"},"currency":"EUR"}
Material
Steel.
Grip made of 2-component plastic.
Grip made of 2-component plastic.
Version
Tempered and electro zinc-plated.
Grip element oil-resistant.
Grip element oil-resistant.
Show more
Show less
Description
Material
Steel.
Grip made of 2-component plastic.
Grip made of 2-component plastic.
Version
Tempered and electro zinc-plated.
Grip element oil-resistant.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 35 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.