{"product":{"productId":"agid.26842","price":23.24,"name":"Toggle clamps hook horizontal with catch plate"},"currency":"EUR"}
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Show more
Show less
Description
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.