Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material

Lock PC/ABS.

Spring: stainless steel 1.4310.

Version
Lock black.
Spring bright.
Note
Snap locks are designed for installation in doors, hatches and covers.
Available in different sizes for different door leaf thicknesses.

Flammability: listed UL94-HB.
Method of operation
When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.
Application
- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly
1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought