Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Quarter turn lock
Main material
zinc
Surface finish body
chromed
H=Height
18
S=Max. wall thickness
8
SW=key width
27
Actuation
square 8 mm

Description

Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal PUR.
Version
Housing and actuator, trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Note
Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B (highest requirement). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.

Order the required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock without stop 05570
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought