Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Version
Housing and actuator chrome-plated or black powder-coated.
Key chrome-plated.
Note
Security quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
1) Key can be pulled out when locked
2) Key cannot be pulled out when open
Accessory
Tongue for steel quarter-turn lock 05569.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought