ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
1 Hits

Description

Material

Quarter-turn lock 1.4401 stainless steel.

Tongue 1.4301 stainless steel.

Version
Bright.
Grip polished.
Note
Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The cylinder locks have a single-key system i.e. the same key works in all locks.
On request
Available for door thickness 20 and 40 mm.

Other customers also bought