{"product":{"productId":"agid.18116","price":45.1,"name":"Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm"},"currency":"EUR"}
Material
Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.
Version
Bright.
Show more
Show less
Description
Material
Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.
Version
Bright.
Note
Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65.
Please order required tongue version separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order required tongue version separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tongue for stainless steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.