Material
Housing and actuator die-cast zinc.
Tongue steel.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Tongue electro zinc-plated.
Tongue electro zinc-plated.
Show more
Show less
Quarter-turn locks long version
from
€7.90
plus sales tax
plus shipping costs
Description
Material
Housing and actuator die-cast zinc.
Tongue steel.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Tongue electro zinc-plated.
Tongue electro zinc-plated.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.
Drawing reference
Actuation:
a) square 8 mm
b) slot
c) double lug 3 mm
a) square 8 mm
b) slot
c) double lug 3 mm
Accessory
Zunge für Drehriegel Stahl 05569.