{"product":{"productId":"agid.18047","price":8.64,"name":"Quarter-turn locks, compact with wing grip, housing diameter 22 mm"},"currency":"EUR"}
Material
Housing and actuator die-cast zinc.
Nut brass nut. O-ring NBR, flat seal CR.
Nut brass nut. O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Actuator black powder-coated.
Nut electro zinc-plated.
Show more
Show less
Description
Material
Housing and actuator die-cast zinc.
Nut brass nut. O-ring NBR, flat seal CR.
Nut brass nut. O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Actuator black powder-coated.
Nut electro zinc-plated.
Note
This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors).
Water and dust proof as per IP65 through O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (opened and closed). The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 2233).
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (opened and closed). The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 2233).
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Key 05586.
Tongue for steel compact quarter-turn lock 05563.
Tongue for steel compact quarter-turn lock 05563.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.