{"product":{"productId":"agid.27910","price":29,"name":"Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel"},"currency":"EUR"}
	Material
								Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel or thermoplastic PA (polyamide)
							Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel or thermoplastic PA (polyamide)
Version
								Housing bright.
Pin nickel plated or bright.
Pin bright.
Twist knob fibreglass reinforced PA, black.
Twist knob stainless steel, bright.
							Pin nickel plated or bright.
Pin bright.
Twist knob fibreglass reinforced PA, black.
Twist knob stainless steel, bright.
						Show more 
					
						Show less 
				
			
				
        Quarter-turn clamp locks stainless steel, rotary knob plastic
    
    
        from 
							€29.00
										plus sales tax
									
										plus shipping costs
								
        Quarter-turn clamp locks stainless steel, rotary knob stainless steel 
    
    
        from 
							€36.47
										plus sales tax
									
										plus shipping costs
								
Description
							Material
						
						
								Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel or thermoplastic PA (polyamide)
					Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel or thermoplastic PA (polyamide)
							Version
						
						
								Housing bright.
Pin nickel plated or bright.
Pin bright.
Twist knob fibreglass reinforced PA, black.
Twist knob stainless steel, bright.
					Pin nickel plated or bright.
Pin bright.
Twist knob fibreglass reinforced PA, black.
Twist knob stainless steel, bright.
							Note
						
						
								M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
 
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
 
					Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
							Drawing reference
						
						
								1) plate
					
							Accessory
						
						
								Clamping plates 05592
					 
                         
                         
                         
                         
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                    