{"product":{"productId":"agid.27915","price":57.59,"name":"Quarter-turn clamp locks, stainless steel, twist knob stainless steel with retractable shaft"},"currency":"EUR"}
- Locking element for connecting two separate plates
- With retractable shank, ideal for places where space is limited
- Click signal when locked
- Mounting option for plate thickness 6 to 14 mm
- Fastening screws included
Description
Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Version
Housing bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the ”ON” position.
When fully clamped, a click sound is heard.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate
Accessory
Clamping plates 05592
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.