{"product":{"productId":"agid.34138","price":66.06,"name":"Quarter-turn clamp lock stainless steel, knob stainless steel"},"currency":"EUR"}
- High clamping forces up to 400 N
- Ideal where space is restricted:
- Click signal when locked
- Fastening screws included
- Mounting option for plate thickness 6 to 20 mm
Description
Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Bolt steel.
Rotary knob stainless steel.
Bolt steel.
Rotary knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Rotary knob stainless steel, bright.
Bolt nickel plated.
Rotary knob stainless steel, bright.
Note
Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping plates 05592-30
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.