{"product":{"productId":"agid.27913","price":38.11,"name":"Quarter-turn clamp locks flat"},"currency":"EUR"}
Material
Housing stainless steel.
Bolt steel
Pin stainless steel
Twist knob stainless steel.
Bolt steel
Pin stainless steel
Twist knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Pin bright.
Twist knob stainless steel, bright.
Bolt nickel plated.
Pin bright.
Twist knob stainless steel, bright.
Show more
Show less
Description
Material
Housing stainless steel.
Bolt steel
Pin stainless steel
Twist knob stainless steel.
Bolt steel
Pin stainless steel
Twist knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Pin bright.
Twist knob stainless steel, bright.
Bolt nickel plated.
Pin bright.
Twist knob stainless steel, bright.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Drawing reference
1) plate
Accessory
Clamping plates 05592
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.