{"product":{"productId":"agid.27918","price":13.64,"name":"Clamping plates surface mounted for quarter-turn clamp locks"},"currency":"EUR"}
- Form A mounting option: for plate thickness 6 to 10 mm
- Metric fine thread
- Fastening screws included
Description
Material
Housing steel or stainless steel.
Nut stainless steel.
Nut stainless steel.
Version
Housing nickel-plated or bright.
Nut bright.
Nut bright.
Note
Form A mounting option for plate thickness 6 to 10 mm.
Drawing reference
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
2) quarter-turn clamp lock
3) locating pin
4) nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.