{"product":{"productId":"agid.26848","price":16.53,"name":"Toggle clamps mini push-pull"},"currency":"EUR"}
Material
Steel.
Version
Trivalent passivated.
Plastic grip oil resistant.
Plastic grip oil resistant.
Show more
Show less
Toggle clamps mini push-pull, Form A
from
€16.53
plus sales tax
plus shipping costs
Toggle clamps mini push-pull, Form B
from
€16.53
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Trivalent passivated.
Plastic grip oil resistant.
Plastic grip oil resistant.
Note
Push-pull toggle clamps with very low profile. As the clamps lock in the open and closed handle positions, they can be used to clamp when pushing or pulling.
Drawing reference
Form A: Thrust exerted by rotating handle to the right
Form B: Thrust exerted by rotating handle to the left
Form B: Thrust exerted by rotating handle to the left