{"product":{"productId":"agid.34162","price":49.08,"name":"Push-pull toggle clamps, steel or stainless steel retaining force up to 3150 N"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Show more
Show less
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form A
from
€49.08
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form B
from
€62.08
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C
from
€97.89
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel A2.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Form C with square push rod for high torsional forces.
They can be used for thrust or tractive clamping.
Form C with square push rod for high torsional forces.