{"product":{"productId":"agid.34166","price":43.05,"name":"Push-pull toggle clamps, steel or stainless steel retaining force up to 2670 N"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Show more
Show less
Description
Material
Steel or stainless steel A2.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
This means they can clamp during the pushing or pulling actions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.