{"product":{"productId":"agid.20432","price":365.23,"name":"Mini clamps"},"currency":"EUR"}
Material
Casing high-tensile aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Clamping arm black oxidised.
Show more
Show less
Mini clamps with electronic end position feedback (magnetic switch)
from
€455.90
plus sales tax
plus shipping costs
Mini clamps without end position feedback
from
€365.23
plus sales tax
plus shipping costs
Description
Material
Casing high-tensile aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
On request
Clamping arm without holes.