{"product":{"productId":"agid.20379","price":533.97,"name":"Mini clamps manual operated, with electronic end position feedback (magnetic switch)"},"currency":"EUR"}
- Pneumatic or manual control
- Self-locking prevents the clamping arm opening autonomously.
- For tight spaces
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
Description
Material
Casing high-tensile aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small size, positioning accuracy of the clamping arm, and lightweight construction. Mini clamps are fully self-locking. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.
Attention: A 5/3-way valve is required, middle position vented.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.
Attention: A 5/3-way valve is required, middle position vented.
On request
Clamping arm without holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.