Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material

Steel or stainless steel 1.4301.

Version
Steel trivalent blue passivated.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.

The latches can be screwed down or riveted.

Any catch plate can be combined with any latch.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
Drawing reference
Form A standard
Form B with safety catch
Form C with padlock bracket

1) Hole arrangements for assembly with catch plate
Accessory
Catch plate 05540.

Other customers also bought